IESNA:LM-63-2002
[TEST]P949186
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-735-U-SLL-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13721
TILT=NONE
104 -1 1 37 41 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1899.9 2128.7 2379.2 2627.7 2833.8 2969.9 3038 3067.3 3094.7 3132.5
3184.5 3246.9 3328.2 3410.4 3499.3 3620.2 3794.2 4047.5 4421.8 4940.7
5629.8 6539.1 7779.3 9318.1 10310.6 10070.5 9334.2 8320.9 7227.3 6189.4
5127.9 3956.7 2708.1 1591.8 645.6 162.6 0
1899.9 2144.7 2417 2700.5 2925.5 3073 3145.7 3167.5 3178.8 3184.5
3198.7 3217.6 3242.2 3252.5 3285.6 3359.4 3488.9 3694.9 4028.6 4519.2
5179.9 6101.5 7488.1 9526.1 12236 13098.1 12402.4 11577.2 10664.1 9713.2
8310.5 6493.8 4525.8 2755.4 1088 347.8 0
1899.9 2180.7 2502 2830 3101.3 3265.8 3313 3283.7 3213.8 3112.7
3001.1 2894.3 2788.4 2690.1 2641.9 2699.6 2951 3397.2 3936.9 4442.6
4921.8 5480.5 6244.2 7345.4 9454.2 11979.9 11464.7 10240.7 9437.2 8887.1
8103.5 6970.2 5445.5 3790.4 1482.1 243.9 0
1899.9 2199.6 2589.9 2947.2 3232.7 3371.6 3368.8 3248.8 3058.8 2858.4
2668.4 2509.6 2386.7 2314.9 2385.8 2738.3 3338.6 4072.1 4846.2 5661.9
6554.2 7404 8215 9155.5 10546 12321.1 12666.1 11751.1 10724.6 9672.6
8423 6745.2 4758.3 2303.5 901.8 101.1 0
1899.9 2228.9 2608.8 2985 3276.2 3416.1 3356.5 3144.8 2877.3 2662.7
2471.8 2319.6 2210.9 2186.3 2391.4 2935 3742.2 4756.4 6007 7526.9
9193.3 10907.1 12619.8 14159.6 15909.2 17518 17925.4 17189.1 15785.4 13912.9
11450.6 8060 5230.9 2892.4 1395.2 161.6 0
1899.9 2230.8 2613.6 2985 3266.7 3391.5 3331 3124.9 2859.3 2621.1
2430.2 2280.8 2182.5 2196.7 2482.2 3123.1 4047.5 5259.3 6799.1 8551.5
10338 12086.7 13845.8 15658.7 17709 19199.6 19283.7 18107.8 16058.6 13347.6
10513.8 7809.5 5103.3 2969 1176.8 148.4 0
1899.9 2230.8 2604.1 2962.4 3220.4 3338.6 3324.4 3191.1 2986 2761
2560.6 2411.3 2308.3 2299.8 2524.7 3088.1 3914.2 4902 6056.1 7336
8614.9 9899.4 11133.9 12374.1 14073.6 15739.1 16184.3 15355.3 13946 12111.3
10063 7800.1 5874.6 3498.3 1328.1 117.2 0
1899.9 2205.2 2553.1 2879.2 3115.5 3236.5 3275.2 3253.5 3163.7 3028.5
2878.2 2733.6 2608.8 2541.7 2604.1 2909.4 3464.3 4179.8 4942.6 5649.7
6332.1 6931.4 7496.6 8286.9 9789.8 11299.3 11104.6 9822.9 8639.4 7593.1
6286.7 4724.3 3169.4 1541.7 432.9 52.9 0
1899.9 2204.3 2515.3 2801.7 3008.7 3124 3190.2 3232.7 3254.4 3261.1
3249.7 3217.6 3177.9 3134.4 3127.8 3204.3 3438.8 3849 4423.7 5077.8
5827.4 6757.5 7986.3 9581.8 11258.7 11574.4 9818.1 7587.4 5580.7 4063.6
3189.2 2330 1690.1 994.4 277 11.3 0
1899.9 2152.3 2414.1 2655.2 2831 2936.8 3015.3 3083.4 3146.7 3227
3314 3401 3511.5 3617.4 3761.1 3975.7 4284.7 4726.2 5394.4 6305.7
7419.1 8711.3 10246.3 11962.9 12578.2 11671.7 9528.9 7150.7 4829.2 3483.2
2520 1681.6 1012.3 233.5 5.7 0 0
1899.9 2146.6 2392.4 2600.3 2759.1 2855.6 2926.4 3000.2 3070.1 3150.5
3248.8 3354.6 3486 3629.7 3809.3 4065.4 4419 4897.3 5528.7 6336.8
7383.2 8637.5 9800.2 10475.1 10346.5 9355.9 7520.3 5455.9 3501.1 2488.8
1717.5 1076.6 599.3 130.4 0 0 0
1899.9 2109.8 2332.8 2514.3 2649.5 2738.3 2799.8 2866.9 2937.8 3010.6
3102.3 3211.9 3339.5 3481.3 3651.4 3874.5 4174.2 4570.2 5076.8 5781
6698.9 7579.8 8011.8 7863.4 7342.6 6469.2 5092.9 3446.3 1861.2 1099.3
605.9 271.3 104.9 13.2 0 0 0
1899.9 2088 2261 2387.7 2483.1 2540.8 2581.4 2634.4 2680.7 2725.1
2787.5 2870.7 2969 3063.5 3164.6 3288.5 3434 3608.9 3823.5 4038
4103.3 3887.7 3342.3 2702.4 1989.7 1381 975.5 704.2 494.4 355.4
240.1 143.7 80.3 35.9 6.6 0 0
1899.9 2034.1 2162.7 2257.2 2312 2340.4 2360.2 2368.8 2363.1 2341.3
2309.2 2292.2 2273.3 2227.9 2128.7 1986.9 1839.4 1698.6 1577.6 1495.4
1453.8 1416 1364 1276.1 1209 1157 996.3 807.2 533.1 373.4
266.6 185.3 122.9 52.9 7.6 0 0
1899.9 1980.3 2072.9 2142.8 2180.7 2190.1 2168.4 2109.8 2015.2 1892.4
1760 1653.2 1583.3 1540.7 1506.7 1456.6 1384.8 1315.8 1261.9 1233.5
1233.5 1241.1 1243 1235.4 1179.7 1056.8 926.3 839.4 707 568.1
412.1 270.3 147.5 57.7 3.8 0 0
1899.9 1936.8 1981.2 2032.3 2069.1 2065.3 2015.2 1917.9 1799.7 1689.1
1597.4 1532.2 1494.4 1466.1 1433 1381.9 1310.1 1223.1 1138.1 1070.9
1035 1039.8 1069.1 1088.9 1081.3 1048.3 976.4 860.2 730.7 608.7
494.4 388.5 282.6 164.5 70.9 0 0
1899.9 1878.2 1892.4 1928.3 1968 1986.9 1957.6 1893.3 1821.5 1757.2
1692 1618.2 1541.7 1467 1394.2 1317.7 1233.5 1144.7 1060.6 991.6
930.1 878.1 833.7 805.3 796.8 794 778.9 744.8 686.2 604
466 319.5 176.8 93.6 34 0 0
1899.9 1839.4 1804.5 1812 1869.7 1943.4 2001.1 2005.8 1965.1 1900.9
1826.2 1737.3 1634.3 1525.6 1422.6 1324.3 1230.7 1140 1058.7 995.3
949 918.8 894.2 863.9 817.6 744.8 669.2 614.4 565.2 510.4
438.6 339.3 218.3 126.7 41.6 0 0
1899.9 1793.1 1711.8 1699.5 1756.2 1899 2052.1 2123.9 2102.2 2020.9
1923.6 1824.3 1719.4 1603.1 1486.9 1373.4 1266.6 1168.3 1082.3 1016.1
966 931.1 916.9 907.4 886.6 841.3 786.4 724 660.7 587
497.2 387.5 285.5 179.6 58.6 0 0
1899.9 1748.7 1626.7 1566.3 1595.6 1739.2 1950 2119.2 2159.9 2089
1970.8 1857.4 1752.5 1642.8 1534.1 1425.4 1317.7 1212.7 1121 1051.1
992.5 953.7 925.4 913.1 895.1 862.1 814.8 761.9 704.2 639.9
551.1 437.6 321.4 176.8 54.8 1.9 0
1899.9 1709 1574.8 1495.4 1506.7 1635.3 1830 2000.1 2095.6 2069.1
1969.9 1857.4 1752.5 1648.5 1546.4 1444.3 1338.5 1234.5 1143.7 1067.2
1001.9 957.5 924.4 904.6 883.8 846 790.2 729.7 669.2 598.3
510.4 395.1 287.4 153.1 41.6 0 0
1899.9 1701.4 1541.7 1431.1 1410.3 1495.4 1647.5 1821.5 1936.8 1948.1
1886.7 1791.2 1696.7 1608.8 1521.8 1428.2 1329.9 1230.7 1139 1060.6
993.4 945.2 903.6 865.8 820.5 753.4 659.8 551.1 449 364.9
281.7 188.1 114.4 57.7 4.7 0 0
1899.9 1655.1 1458.5 1303.5 1226.9 1230.7 1278.9 1344.1 1396.1 1423.5
1423.5 1389.5 1346 1299.7 1248.7 1194.8 1141.8 1084.2 1015.2 944.3
876.2 798.7 718.4 648.4 577.5 482.1 387.5 318.5 263.7 209.8
154.1 95.5 44.4 12.3 0 0 0
1899.9 1621.1 1395.2 1207.1 1090.8 1040.7 1024.6 1022.7 1017.1 1008.6
990.6 956.6 915.9 867.7 811 764.7 719.3 684.3 661.7 652.2
639.9 613.5 570.9 517 452.8 385.7 323.3 268.4 216.5 169.2
121 68.1 29.3 4.7 0 0 0
1899.9 1604.1 1352.6 1147.5 1012.3 945.2 910.3 880 846 808.2
774.1 746.7 715.5 690 659.8 629.5 597.4 555.8 509.5 470.7
431 395.1 363.9 339.3 311.9 277.9 240.1 202.3 161.6 123.8
84.1 52.9 25.5 0.9 0 0 0
1899.9 1589.9 1327.1 1116.3 974.5 898.9 852.6 808.2 765.6 723.1
682.5 647.5 614.4 581.3 551.1 521.8 490.6 458.4 428.2 396.1
365.8 339.3 315.7 290.2 259.9 233.5 203.2 169.2 130.4 96.4
69.9 41.6 14.2 0 0 0 0
1899.9 1603.1 1335.6 1121 967.9 879.1 819.5 774.1 735.4 697.6
659.8 623.9 587 553.9 523.7 493.4 462.2 428.2 394.2 359.2
328.9 303.4 281.7 262.8 243.9 223.1 194.7 163.5 136.1 112.5
87 59.5 21.7 0 0 0 0
1899.9 1610.7 1345.1 1127.7 964.1 856.4 793.1 752.4 716.5 678.7
642.8 606.8 574.7 544.5 516.1 485.9 455.6 421.6 387.5 353.5
323.3 301.5 283.6 268.4 250.5 225.9 192.8 165.4 144.6 122.9
96.4 64.3 25.5 7.6 0 0 0
1899.9 1610.7 1355.5 1136.2 961.3 838.4 771.3 732.6 696.6 660.7
621 587 557.7 525.5 494.4 463.2 431 398.9 366.8 336.5
311.9 295.9 280.7 264.7 240.1 206.1 164.5 144.6 123.8 101.1
73.7 38.8 16.1 3.8 0 0 0
1899.9 1642.8 1396.1 1175.9 984.9 842.2 766.6 725.9 690 659.8
624.8 591.7 559.6 528.4 496.2 465.1 432.9 401.7 372.4 346
324.2 307.2 290.2 269.4 239.1 190.9 143.7 123.8 104 82.2
58.6 34 18 7.6 1.9 0 0
1899.9 1661.7 1423.5 1203.3 1005.7 855.4 771.3 726.9 691.9 659.8
626.7 594.6 563.4 532.2 501.9 471.7 440.5 410.2 381.9 356.4
334.6 316.7 297.7 274.1 241 190.9 141.8 121.9 101.1 80.3
55.8 33.1 18.9 9.5 4.7 0 0
1899.9 1669.3 1441.5 1226.9 1024.6 879.1 775.1 731.6 692.9 665.4
634.3 603.1 572.8 542.6 513.3 484.9 454.7 424.4 396.1 367.7
345 326.1 306.3 284.5 243.9 193.8 150.3 131.4 109.6 87.9
62.4 37.8 22.7 14.2 8.5 3.8 0
1899.9 1722.2 1523.7 1318.6 1115.4 936.7 811 741.1 703.3 673
645.6 617.2 588.9 560.5 531.2 501.9 472.6 442.4 415 388.5
364.9 343.1 321.4 296.8 266.6 227.8 179.6 153.1 130.4 107.8
82.2 52 32.1 20.8 15.1 7.6 0
1899.9 1761.9 1598.4 1416 1221.2 1036 881 764.7 707 673
645.6 618.2 590.8 562.4 534.1 503.8 471.7 442.4 414 387.5
365.8 343.1 319.5 293 263.7 231.6 194.7 163.5 140.8 118.2
94.5 68.1 35 20.8 13.2 6.6 0
1899.9 1799.7 1685.4 1540.7 1379.1 1201.4 1027.5 860.2 733.5 679.6
647.5 618.2 590.8 562.4 532.2 502.9 471.7 440.5 410.2 378.1
347.8 319.5 293 268.4 247.7 223.1 192.8 160.7 130.4 106.8
86 64.3 35.9 16.1 8.5 2.8 0
1899.9 1860.2 1805.4 1721.3 1585.2 1429.2 1273.2 1114.4 908.4 743
664.5 627.6 597.4 568.1 539.7 510.4 480.2 449.9 418.7 385.7
354.5 323.3 294.9 268.4 242.9 216.5 188.1 160.7 130.4 99.2
76.6 53.9 34 18 8.5 3.8 0
1899.9 1922.6 1933.9 1922.6 1857.4 1755.3 1634.3 1500.1 1328.1 1105.9
876.2 706.1 624.8 587.9 560.5 534.1 505.7 481.1 457.5 429.1
400.8 365.8 330.8 298.7 273.2 248.6 273.2 286.4 216.5 173
114.4 84.1 48.2 23.6 11.3 5.7 0
1899.9 1984 2066.3 2133.4 2159.9 2139.1 2072 1984 1901.8 1803.5
1653.2 1449 1209.9 966 768.5 663.6 633.3 610.6 570.9 535
507.6 483 448 422.5 445.2 462.2 389.4 295.9 179.6 134.2
100.2 72.8 49.2 28.4 14.2 4.7 0
1899.9 2046.4 2200.5 2344.2 2451 2512.4 2516.2 2481.2 2448.2 2437.8
2431.1 2402.8 2347 2277.1 2188.2 2085.2 1955.7 1831.9 1788.4 1951
2303.5 2639.1 2689.2 2330.9 1644.7 974.5 575.6 362 250.5 183.4
138.9 100.2 68.1 38.8 15.1 3.8 0
1899.9 2106.9 2323.4 2538 2717.5 2832.9 2887.7 2906.6 2925.5 2958.6
3009.6 3075.8 3155.2 3228 3300.8 3355.6 3442.5 3598.5 3889.6 4366
4984.2 5654.4 6308.5 6811.4 6870 6398.3 5492.8 4291.4 2996.4 1872.5
1088 647.5 368.6 138.9 42.5 1.9 0
1899.9 2128.7 2379.2 2627.7 2833.8 2969.9 3038 3067.3 3094.7 3132.5
3184.5 3246.9 3328.2 3410.4 3499.3 3620.2 3794.2 4047.5 4421.8 4940.7
5629.8 6539.1 7779.3 9318.1 10310.6 10070.5 9334.2 8320.9 7227.3 6189.4
5127.9 3956.7 2708.1 1591.8 645.6 162.6 0
